??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48790 - Low crown nuts, Fine thread, Stainless Steel, 18-8, Plain Finish (SAE J483)
Bill of material
BN 48790 3457984 low crown nut 0.19
Identification
3457984
BNNORM1
SAE J483
Material
Stainless Steel
Quality
18-8
Surface
Plain Finish
Nominal Size
10#
Thread Type
.190-32
Thread Type
UNF
Width Across Flats - Max.
3/8 Inch
Width Across Corners - Min.
0.433 Inch
Body Dia.
0.360 Inch
Low Crown Overall Height
0.410 Inch
Low Crown Hexagon Height
0.190 Inch
Low Crown Nose Radius
0.090 Inch
Low Crown Body Radius
0.220 Inch
Low Crown Drill Depth
0.280 Inch
Low Crown Full Thread
0.190 Inch
Previews
3D
Dimension
2D
Download CAD models