??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48788 - Wing nuts type A, Fine thread, Stainless Steel, 18-8, Plain Finish (ASME B18.17)
Bill of material
BN 48788 3457975 wing nut 0.19
Identification
3457975
BNNORM1
ASME B18.17
Material
Stainless Steel
Quality
18-8
Surface
Plain Finish
Nominal Size
10#
Thread Type
0.190-32 UNF-2B
Wing Spread
0.97 Inch
Wing Height
0.45 Inch
Wing Thick.
0.15 Inch
Between Wings
0.34 Inch
Boss. Diam.
0.39 Inch
Boss. Height
0.28 Inch
Previews
3D
Dimension
2D
Download CAD models