??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48774 - Button socket head cap screws, Full thread and fine thread, Stainless Steel, 316 Stainless Steel, Plain Finish (ASME B18.3)
Bill of material
BN 48774 3464268 button socket head cap screw 0.19x0.5
Identification
BNNORM1
ASME B18.3
Material
Stainless Steel
Quality
316 Stainless Steel
Surface
Plain Finish
Nominal Size or Basic Screw Diameter
#10 Inch
Thread Type
.190-32 UNF-3A
Length
Inch
Grip Length
Inch
Thread Length
Inch
Standard Lengths
Standard
Size Description
Head Diameter - Max.
0.361 Inch
Head Diameter - Min.
0.347 Inch
Head Height - Max.
0.101 Inch
Head Height - Min.
0.091 Inch
Head Side Height - Ref.
0.020 Inch
Hexagon Socket Size - Nom.
0.125 Inch
Key Engagement - Min.
0.070 Inch
Fillet Transition Diameter - Max.
0.220 Inch
Fillet Transition Diameter - Min.
0.210 Inch
Maximum Standard Length - Nom.
1.00 Inch
Previews
3D
Dimension
2D
Download CAD models