目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48773 3464252 button socket head cap screw 0.164x0.625
Bossard Inch
Stainless steel fasteners
Socket head cap screws
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/socket_head_cap_screws/bn_48773.prj},{NB=BN 48773 3464252 button socket head cap screw 0.164x0.625},{CNSORDERNO=3464252},{BNARTNR=3464252},{BNNORM1=ASME B18.3},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=316 Stainless Steel},{BNSURFACE=Plain Finish},{NS=#8},{NS1=0.1640},{TT=.164-32 UNC-3A},{TYPE=UNC},{L=0.6250},{LG=0.06},{SL=Standard},{SD=.164-32 x 0.63},{SDNB=.164-32x0.63},{AMAX=0.312},{AMIN=0.298},{HMAX=0.087},{HMIN=0.077},{S=0.015},{J=0.094},{T=0.052},{FMAX=0.194},{FMIN=0.184},{LMAX=0.75},{JMAX=0.0952},{JMIN=0.0937},{P=0.031},{HP=U164625}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48773 - Button socket head cap screws, Full thread and coarse thread, Stainless Steel, 316 Stainless Steel, Plain Finish (ASME B18.3)
Bill of material
BN 48773 3464252 button socket head cap screw 0.164x0.625
Identification
3464252
3464252
BNNORM1
ASME B18.3
Material
Stainless Steel
Quality
316 Stainless Steel
Surface
Plain Finish
Nominal Size or Basic Screw Diameter
#8
#8
Inch
Thread Type
.164-32 UNC-3A
.164-32 UNC-3A
Length
0.6250
0.6250
Inch
Grip Length
0.06
0.06
Inch
Thread Length
0.56
0.56
Inch
Standard Lengths
Standard
Standard
Size Description
.164-32 x 0.63
.164-32 x 0.63
Head Diameter - Max.
0.312
0.312
Inch
Head Diameter - Min.
0.298
0.298
Inch
Head Height - Max.
0.087
0.087
Inch
Head Height - Min.
0.077
0.077
Inch
Head Side Height - Ref.
0.015
0.015
Inch
Hexagon Socket Size - Nom.
0.094
0.094
Inch
Key Engagement - Min.
0.052
0.052
Inch
Fillet Transition Diameter - Max.
0.194
0.194
Inch
Fillet Transition Diameter - Min.
0.184
0.184
Inch
Maximum Standard Length - Nom.
0.75
0.75
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型