??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48767 - Flat socket head cap screws, Full thread and fine thread, Stainless Steel, 316 Stainless Steel, Plain Finish (ASME B18.3)
Bill of material
BN 48767 3465691 flat socket head cap screw 0.19x0.5
Identification
BNNORM1
ASME B18.3
Material
Stainless Steel
Quality
316 Stainless Steel
Surface
Plain Finish
Nominal Size or Basic Screw Diameter
#10 Inch
Thread Type
.190-32 UNF-3A
Length
Inch
Grip Length
0.19 Inch
Body Length - Min.
0.00 Inch
Thread Length
Inch
Standard Lengths
Standard
Size Description
Body Diameter - Max.
0.1900 Inch
Body Diameter - Min.
0.1840 Inch
Sharp Head Diameter - Max.
0.411 Inch
Absolute Head Diameter - Min.
0.359 Inch
Head Height - Ref.
0.127 Inch
Protrusion Gage Diameter - Max.
0.313 Inch
Protrusion Gage Diameter - Min.
0.312 Inch
Protrusion - Max.
0.058 Inch
Protrusion - Min.
0.041 Inch
Hexagon Socket Size
0.125 Inch
Key Engagement - Min.
0.087 Inch
Fillet Transition Diameter - Max.
0.220 Inch
Previews
3D
Dimension
2D
Download CAD models