目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48761 3465380 pozi flat head taptite thread forming screw 0.19x0.5
Bossard Inch
PT, Tapping, Thread forming screws
Thread forming screws
Powered by
CAD模型選擇
{bossard_inch/pt_tapping_thr_form_screw/thread_forming_screws/bn_48761.prj},{NB=BN 48761 3465380 pozi flat head taptite thread forming screw 0.19x0.5},{CNSORDERNO=3465380},{BNARTNR=3465380},{BNNORM1=SAE J81},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Case Hardened},{BNSURFACE=Zinc Clear Plated Chromated and Waxed},{NS=#10},{NS1=0.1900},{L=0.500},{TT=.190-24},{P1=24},{AMAX=0.362},{AMIN=0.333},{H=0.116},{M=0.198},{T=0.124},{N=0.032},{F=0.035},{G=0.313},{C=0.1880},{D=0.1790},{GG=0.153}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48761 - Pozi flat head taptite thread forming screws, Coarse thread, Steel, Case Hardened, Zinc Clear Plated Chromated and Waxed (SAE J81)
Bill of material
BN 48761 3465380 pozi flat head taptite thread forming screw 0.19x0.5
Identification
3465380
3465380
BNNORM1
SAE J81
Material
Steel
Quality
Case Hardened
Surface
Zinc Clear Plated Chromated and Waxed
Nominal Size or Basic Screw Diameter
#10
#10
Inch
Length
0.500
0.500
Inch
Thread Type
.190-24
.190-24
Grip Length
0.199
0.199
Inch
Thread Length
0.301
0.301
Inch
Head Diameter - Max.
0.362
0.362
Inch
Head Diameter - Min.
0.333
0.333
Inch
Head Height - Ref.
0.116
0.116
Inch
Recess Diameter - Ref.
0.198
0.198
Inch
Recess Depth - Ref.
0.124
0.124
Inch
Recess Width - Ref.
0.032
0.032
Inch
F
0.035
0.035
Inch
G
0.313
0.313
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型