目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48746 3464196 blind rivet dome head 5/32x0.275
Bossard Inch
Pins, Rivets
Rivets
Powered by
CAD模型選擇
{bossard_inch/pins_rivets/rivets/bn_48746.prj},{NB=BN 48746 3464196 blind rivet dome head 5/32x0.275-0.063},{CNSORDERNO=3464196},{BNARTNR=3464196},{BNNORM1=POP®},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=1006 - 1010 Steel},{BNSURFACE=Zinc Clear Plated Chromated},{NS=0.15625000},{L=0.275},{F=0.415},{GR=0.063},{GR1=0.063},{GR2=0.125},{RPN=Pop# SD 52 BS},{HS=0.164},{D=0.159},{H=0.047},{E=0.328},{W=0.095}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48746 - Blind rivets dome head, Open end, Steel, 1006 - 1010 Steel, Zinc Clear Plated Chromated (POP®)
Bill of material
BN 48746 3464196 blind rivet dome head 5/32x0.275
Identification
3464196
3464196
BNNORM1
POP®
Material
Steel
Quality
1006 - 1010 Steel
Surface
Zinc Clear Plated Chromated
Nominal Rivet Diameter
5/32
5/32
Inch
Nominal Rivet Body - Length
0.275
0.275
Inch
Nominal Rivet Side - Protrusion
0.415
0.415
Inch
Grip range
Inch
Rivet Part Number
Pop# SD 52 BS
Pop# SD 52 BS
Hole Size
0.164
0.164
Inch
Body Diameter
0.159
0.159
Inch
Flange Thickness
0.047
0.047
Inch
Flange Diameter
0.328
0.328
Inch
Nominal Mandrel Diameter
0.095
0.095
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型