??
Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48741 - Phil ph mach screws w flat washer sems, Full thread and coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.13)
Bill of material
BN 48741 3465732 phil ph mach screw w flat washer sem 0.164x1.5
Identification
BNNORM1
ASME B18.13
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Screw Diameter
Inch
Thread Type
Length
Inch
Size Description
Head Diameter - Max.
Inch
Head Diameter - Min.
Inch
H Average
Inch
Head Radius - Min.
Inch
Recess Diameter - Ref.
Inch
Recess Depth - Ref.
Inch
Recess Width - Ref.
Inch
Driver Size
Washer Thickness - Max.
Inch
Washer Thickness - Min.
Inch
Washer Outside Diameter
Inch
Previews
3D
Dimension
2D
Download CAD models