??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48740 - Slot flat head countersunk machine screws, Full thread and fine thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
Bill of material
BN 48740 3465574 slot flat head countersunk machine screw 0.19x0.875
Identification
BNNORM1
ASME B18.6.3
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Screw Diameter
#10 Inch
Length
Inch
Thread Type
.190-32 UNF-2A
Size Description
Thread Length - Min
Inch
Head Diameter - Max.
0.362 Inch
Head Diameter - Min.
0.333 Inch
Head Height
0.116 Inch
Slot Width - Max.
0.060 Inch
Slot Width - Min.
0.050 Inch
Slot Depth - Max.
0.053 Inch
Slot Depth - Min.
0.034 Inch
Protrusion Above Gaging Diameter - Max.
0.042 Inch
Protrusion Above Gaging Diameter- Min.
0.025 Inch
Gaging Diameter
0.313 Inch
Previews
3D
Dimension
2D
Download CAD models