??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48737 - Forged eye bolts straight shank, Type 1 style A, Steel, ASTM A 489 Steel, Plain Finish (ASME B18.15)
Bill of material
BN 48737 3458968 forged eye bolt straight shank 3/8x1.315
Identification
BNNORM1
ASME B18.15
Material
Steel
Quality
ASTM A 489 Steel
Surface
Plain Finish
Nominal Size
Thread Type
Thread Length
Size Description
Major Thread Diameter - Max.
Inch
Major Thread Diameter - Min.
Inch
A Average
Inch
Shank Length - Max.
Inch
Shank Length - Min.
Inch
B Average
Inch
Eye ID - Max.
Inch
Eye ID - Min.
Inch
C Average
Inch
Nominal Eye OD
Inch
Eye Section Diameter - Max.
Inch
Eye Section Diameter - Min.
Inch
E Average
Inch
Overall Length - Max.
Inch
Overall Length - Min.
Inch
F Average
Inch
Previews
3D
Dimension
2D
Download CAD models