??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48735 - Wing nuts type A, Fine thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.17)
Bill of material
BN 48735 3456855 wing nut 0.19
Identification
3456855
BNNORM1
ASME B18.17
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Nominal Size
10#
Thread Type
0.190-32 UNF-2B
Wing Spread
0.97 Inch
Wing Height
0.45 Inch
Wing Thick.
0.15 Inch
Between Wings
0.34 Inch
Boss. Diam.
0.39 Inch
Boss. Height
0.28 Inch
Previews
3D
Dimension
2D
Download CAD models