??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48728 - Hex flange serrated nuts, Fine thread, Steel, Case Hardened, Plain Finish (IFI 145)
Bill of material
BN 48728 3456823 hex flange serrated nut 0.19
Identification
3456823
BNNORM1
IFI 145
Material
Steel
Quality
Case Hardened
Surface
Plain Finish
Nominal Size
#10 Inch
Thread Type
0.190-32 UNC-2B
Width Across Flats - Max.
0.375 Inch
Width Across Corners - Max.
0.433 Inch
Flange Diameter - Max.
0.500 Inch
Nut Thickness - Max.
0.219 Inch
Wrenching Length - Min.
0.130 Inch
Flange Thickness - Min.
0.030 Inch
Previews
3D
Dimension
2D
Download CAD models