??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48727 - Hex flange serrated nuts, Coarse thread, Steel, Case Hardened, Plain Finish (IFI 145)
Bill of material
BN 48727 3465239 hex flange serrated nut 0.3125
Identification
BNNORM1
IFI 145
Material
Steel
Quality
Case Hardened
Surface
Plain Finish
Nominal Size
Inch
Thread Type
Width Across Flats - Max.
Inch
Width Across Corners - Max.
Inch
Flange Diameter - Max.
Inch
Nut Thickness - Max.
Inch
Wrenching Length - Min.
Inch
Flange Thickness - Min.
Inch
Previews
3D
Dimension
2D
Download CAD models