??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48725 - Hex piloted weld nuts with 6 projections, Coarse thread, Steel, 1010 Steel, Plain Finish (ASME B1.1)
Bill of material
BN 48725 3458852 hex piloted weld nut with 6 projections 0.3125
Identification
BNNORM1
ASME B1.1
Material
Steel
Quality
1010 Steel
Surface
Plain Finish
Nominal Size
Inch
Thread Type
Width - Max.
Inch
Thickness - Max.
Inch
Width Across - Min.
Inch
Proj. Height +/- .003
0.040 Inch
Pilot Height +/- .005
0.085 Inch
Pilot Diameter +.000 / -.012
Inch
Previews
3D
Dimension
2D
Download CAD models