??
Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48616 - Button socket head cap screws, Partial thread and coarse thread, Steel, Alloy Steel, Plain Finish (ASME B18.3)
Bill of material
BN 48616 3485094 button socket head cap screw 0.3125x1.25
Identification
BNNORM1
ASME B18.3
Material
Steel
Quality
Alloy Steel
Surface
Plain Finish
Nominal Size or Basic Screw Diameter
Inch
Thread Type
Length
Inch
Grip Length
Inch
Thread Length
Inch
Standard Lengths
Non-Standard
Size Description
A - Average
Inch
H - Average
Inch
Head Side Height - Ref.
Inch
Hexagon Socket Size - Nom.
Inch
Key Engagement - Min.
Inch
F - Average
Inch
J - Average
Inch
Thread Pitch
Inch
Previews
3D
Dimension
2D
Download CAD models