目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48449 3401016 regular split lock washer 1/4
Bossard Inch
Washers
Spring lock washers
Powered by
CAD模型選擇
{bossard_inch/washers/spring_lock_washers/bn_48449.prj},{NB=BN 48449 3401016 regular split lock washer 1/4},{CNSORDERNO=3401016},{BNARTNR=3401016},{BNNORM1=ASME B18.21.1},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=HRC 38 - 46},{BNSURFACE=Mechanical Clear Plated Chromated},{NS=1/4},{NS1=1/4},{AMAX=0.260},{AMIN=0.252},{B=0.487},{T=0.062},{W=0.109},{BW=0.076},{HP=X250000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48449 - Regular split lock washers, Steel, HRC 38 - 46, Mechanical Clear Plated Chromated (ASME B18.21.1)
Bill of material
BN 48449 3401016 regular split lock washer 1/4
Identification
3401016
3401016
BNNORM1
ASME B18.21.1
Material
Steel
Quality
HRC 38 - 46
Surface
Mechanical Clear Plated Chromated
Nominal Washer Size
1/4
1/4
Inch
Inside Diameter - Nominal
0.256
0.256
Inch
Outside Diameter - Max.
0.487
0.487
Inch
Mean Section Thickness ((ti/to)/2) - Min.
0.062
0.062
Inch
Section Width - Min.
0.109
0.109
Inch
Bearing Width - Min.
0.076
0.076
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型