??
Catalog navigation
CAD model selection
Selectable products: 69
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48313 - Slotted spring pins, Steel, Spring Steel, Plain Finish (ASME B18.8.2)
Bill of material
BN 48313 3445688 slotted spring pin 7/32x1.25
Identification
BNNORM1
ASME B18.8.2
Material
Steel
Quality
Spring Steel
Surface
Plain Finish
Nominal Size or Basic Pin Diameter
Inch
Length
Inch
Standard Lengths
Size Description
Pin Diameter - Max.
Inch
Pin Diameter - Min.
Inch
Chamfer Diameter - Max.
Inch
Chamfer Length - Max.
Inch
Chamfer Length - Min.
Inch
Stock Thickness - Basic
Inch
Recommended Hole Size - Max.
Inch
Recommended Hole Size - Min.
Inch
Previews
3D
Dimension
2D
Download CAD models