??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48289 - Hex nylon insert lock nuts type NM, Fine thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (IFI 100-107)
Bill of material
BN 48289 3400958 hex nylon insert lock nut 0.19
Identification
3400958
BNNORM1
IFI 100-107
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Nominal Size
10#
Thread Type
.190-32
Thread Type
UNF
Width Across Flats
3/8 Inch
Width Across Corners - Max.
0.433 Inch
Thickness - Max.
0.249 Inch
Dia of Bearing Surface - Max.
0.376 Inch
Previews
3D
Dimension
2D
Download CAD models