??
Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48251 - Phil ph mach screws w ext tooth l/w sems, Full thread and coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.13)
Bill of material
BN 48251 3465599 phil ph mach screw 0.164x1
Identification
BNNORM1
ASME B18.13
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Screw Diameter
Inch
Length
Inch
Screw Type
Type AB Thread Forming Pan Head Machine Screw
Head Diameter - Max.
Inch
Head Diameter - Min.
Inch
Head Height - Max.
Inch
Head Height - Min.
Inch
Head Radius - Min.
Inch
Recess Diameter - Ref.
Inch
Recess Depth - Ref.
Inch
Recess Width - Ref.
Inch
Washer Thickness - Max.
Inch
Washer Thickness - Min.
Inch
Washer Outside Diameter - Max.
Inch
Washer Outside Diameter - Min.
Inch
Crown Height - Max.
0.000 Inch
Crown Height - Min.
0.000 Inch
Previews
3D
Dimension
2D
Download CAD models