??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48250 - Phil ph mach screws w ext tooth l/w sems, Full thread and fine thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.13)
Bill of material
BN 48250 3465704 phil ph mach screw 0.19x0.75
Identification
BNNORM1
ASME B18.13
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Screw Diameter
#10 Inch
Length
Inch
Screw Type
Type AB Thread Forming Pan Head Machine Screw
Head Diameter - Max.
0.373 Inch
Head Diameter - Min.
0.357 Inch
Head Height - Max.
0.133 Inch
Head Height - Min.
0.122 Inch
Head Radius - Min.
0.020 Inch
Recess Diameter - Ref.
0.192 Inch
Recess Depth - Ref.
0.112 Inch
Recess Width - Ref.
0.031 Inch
Washer Thickness - Max.
0.024 Inch
Washer Thickness - Min.
0.018 Inch
Washer Outside Diameter - Max.
0.381 Inch
Washer Outside Diameter - Min.
0.365 Inch
Previews
3D
Dimension
2D
Download CAD models