??
Catalog navigation
CAD model selection
Selectable products: 127
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48247 - Slotted round head machine screws, Full thread and coarse thread, Steel, Grade not designated, Zinc clear plated chromated (ASME B18.6.3)
Bill of material
BN 48247 3635607 slotted round head machine screw 0.19.x4
Identification
BNNORM1
ASME B18.6.3
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Screw Diameter
Inch
Thread Type
Length
Inch
Thread Length - Min
Inch
Size Description
Head Diameter - Max.
Inch
Head Diameter - Min.
Inch
Head Height - Max.
Inch
Head Height - Min.
Inch
Slot Width - Max.
Inch
Slot Width - Min.
Inch
Slot Depth - Max.
Inch
Slot Depth - Min.
Inch
Previews
3D
Dimension
2D
Download CAD models