??
Catalog navigation
CAD model selection
Selectable products: 53
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48246 - Slotted pan head machine screws, Full thread and coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
Bill of material
BN 48246 3400784 slotted pan head machine screw 0.164x0.75
Identification
BNNORM1
ASME B18.6.3
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Thread Type
Nominal Size or Basic Screw Diameter
Inch
Length
Inch
Size Description
Thread Length - Min
Inch
Head Diameter - Nominal
Inch
Head Diameter - Max.
Inch
Head Diameter - Min.
Inch
Head Height - Nominal
Inch
Head Height - Max.
Inch
Head Height - Min.
Inch
Head Radius - Max.
Inch
Slot Width - Nominal
Inch
Slot Width - Max.
Inch
Slot Width - Min.
Inch
Slot Depth - Nominal
Inch
Slot Depth - Max.
Inch
Slot Depth - Min.
Inch
Previews
3D
Dimension
2D
Download CAD models