??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48224 - Hex machine screw nuts, Fine Thread, Stainless Steel, 18-8, Plain Finish (ASME B18.6.3)
Bill of material
BN 48224 3400714 hex machine screw nut 0.19
Identification
3400714
BNNORM1
ASME B18.6.3
Material
Stainless Steel
Quality
18-8
Surface
Plain Finish
Nominal Size or Basic Thread Diameter
#10
Thread Type
0.190-32 UNF-2B
Width Across Flats - Basic
3/8 Pouce
Width Across Corners - Max.
0.433 Pouce
Width Across Corners - Min.
0.413 Pouce
Thickness - Basic
0.123 Pouce
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés