??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48198 - Socket set screws cup point, Fine thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bill of material
BN 48198 3400636 socket set screw cup point 0.19x0.375
Identification
BNNORM1
ASME B18.3
Material
Stainless Steel
Quality
18-8
Surface
Plain Finish
Nominal Size or Basic Screw Diameter
Inch
Thread Type
Length
Inch
Number of Splines
6
Standard Lengths
Standard
Size Description
Spline Socket Size - Nom.
Inch
Key Engagement - Min.
Inch
Cup Point Diameter - Max.
Inch
Cup Point Diameter - Min.
Inch
Point Angle (deg)
45
Previews
3D
Dimension
2D
Download CAD models