??
Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48173 - Flat socket head cap screws, Partial thread and coarse thread, Steel, Alloy Steel, Plain Finish (ASME B18.3)
Bill of material
BN 48173 3484463 flat socket head cap screw 0.375x3
Identification
BNNORM1
ASME B18.3
Material
Steel
Quality
Alloy Steel
Surface
Plain Finish
Nominal Size or Basic Screw Diameter
Inch
Thread Type
Length
Inch
Grip Length
Inch
Body Length - Min.
Inch
Thread Length
Inch
Standard Lengths
Standard
Size Description
D - Average
Inch
A - Average
Inch
Head Height - Ref.
Inch
Hexagon Socket Size
Inch
Key Engagement - Min.
Inch
Fillet Transition Diameter - Max.
Inch
Thread Pitch
Inch
Previews
3D
Dimension
2D
Download CAD models