??
Catalog navigation
CAD model selection
Selectable products: 94
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48161 - Hex lag screws (wood screws), Steel, Grade 1, Zinc Clear Plated Chromated (ASME B18.2.1)
Bill of material
BN 48161 3501017 hex lag screw 0.5x2
Identification
BNNORM1
ASME B18.2.1
Material
Steel
Quality
Grade 1
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Product Diameter
Inch
Length
Inch
Thread Type
Grip Length
Inch
Thread Length
Inch
Size Description
Body or Shoulder Diameter - Max.
Inch
Body or Shoulder Diameter - Min.
Inch
Width Across Flats - Basic
Inch
Width Across Flats - Max.
Inch
Width Across Flats - Min.
Inch
Width Across Corners - Max.
Inch
Width Across Corners - Min.
Inch
Head Height - Basic
Inch
Head Height - Max.
Inch
Head Height - Min.
Inch
Shoulder Length - Min.
Inch
Radius of Fillet - Max.
Inch
Radius of Fillet - Min.
Inch
Previews
3D
Dimension
2D
Download CAD models