??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48149 - Hex head cap screws, Partial thread and coarse thread, Steel, Grade 5, Zinc Plated Yellow Chromated (ASME B18.2.1)
Bill of material
BN 48149 3400230 hex head cap screw 5/16x1
Identification
BNNORM1
ASME B18.2.1
Material
Steel
Quality
Grade 5
Surface
Zinc Plated Yellow Chromated
Nominal Size or Basic Product Diameter
Inch
Thread Type
Length
Inch
Grip Length - Max.
Inch
Body Length - Min.
Inch
Thread Length
Inch
Size Description
Body Diameter - Max.
Inch
Body Diameter - Min.
Inch
Width Across Flats - Basic
Inch
Width Across Corners - Max.
Inch
Width Across Corners - Min.
Inch
Head Height - Basic
Inch
Wrenching Height - Min.
Inch
Nominal Thread Length
Inch
Transition Thread Length - Max.
Inch
Circular Runout of Bearing Surface (FIM)
Inch
R - Average
Inch
Thread Pitch
Inch
Previews
3D
Dimension
2D
Download CAD models