??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 43590 - Hex head cap screws, Partial thread and coarse thread, Steel, Grade 8, Zinc Plated Yellow Chromated (ASME B18.2.1)
Bill of material
BN 43590 3367203 hex head cap screw 3/8x3.5
Identification
3367203
BNNORM1
ASME B18.2.1
Material
Steel
Quality
Grade 8
Surface
Zinc Plated Yellow Chromated
Nominal Size or Basic Product Diameter
3/8 Inch
Thread Type
.375-16 UNC-2A
Length
3.500 Inch
Grip Length - Max.
2.500 Inch
Body Length - Min.
2.190 Inch
Thread Length
1.000 Inch
Size Description
.375-16 x 3.5
Body Diameter - Max.
0.3750 Inch
Body Diameter - Min.
0.3690 Inch
Width Across Flats - Basic
9/16 Inch
Width Across Corners - Max.
0.650 Inch
Width Across Corners - Min.
0.628 Inch
Head Height - Basic
15/64 Inch
Wrenching Height - Min.
0.160 Inch
Nominal Thread Length
1.000 Inch
Transition Thread Length - Max.
0.312 Inch
Circular Runout of Bearing Surface (FIM)
0.012 Inch
R - Average
0.020 Inch
Thread Pitch
0.063 Inch
Previews
3D
Dimension
2D
Download CAD models