??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 43583 - Hex head cap screws, Full thread and coarse thread, Steel, Grade 8, Zinc Plated Yellow Chromated (ASME B18.2.1)
Bill of material
BN 43583 3368634 hex head cap screw 1x3.5
Identification
3368634
BNNORM1
ASME B18.2.1
Material
Steel
Quality
Grade 8
Surface
Zinc Plated Yellow Chromated
Nominal Size or Basic Product Diameter
1 Inch
Thread Type
1.000-8 UNC-2A
Length
3.500 Inch
Grip Length - Max.
1.250 Inch
Body Length - Min.
0.620 Inch
Thread Length
2.250 Inch
Size Description
1.000-8 x 3.5
Body Diameter - Max.
1.0000 Inch
Body Diameter - Min.
0.9900 Inch
Width Across Flats - Basic
1 1/2 Inch
Width Across Corners - Max.
1.732 Inch
Width Across Corners - Min.
1.675 Inch
Head Height - Basic
39/64 Inch
Wrenching Height - Min.
0.416 Inch
Nominal Thread Length
2.250 Inch
Transition Thread Length - Max.
0.625 Inch
Circular Runout of Bearing Surface (FIM)
0.026 Inch
R - Average
0.077 Inch
Thread Pitch
0.125 Inch
Previews
3D
Dimension
2D
Download CAD models