??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26060 - Fastener with threaded collar rectangular head 15 x 38 mm
Bill of material
3784338
Order number
Order number
Orderspecification
Material
Steel
Surface
zinc plated
Thread x Length
Thread
Length
mm
Width
15 mm
Length
38 mm
Head shape
ST38 - open
Material
Previews
3D
Dimension
2D
Download CAD models