??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26041 - Fastener with threaded collar round head Ø 19 mm
Bill of material
3784056
Order number
3784056
Order number
300172156
Orderspecification
F2/S19-M5x10
Material
Steel
Surface
zinc plated
Thread x Length
M5 x 10mm
Thread
M5
Length
10 mm
Head shape
S19 - open
Head around
Ø 19 mm
Material
Previews
3D
Dimension
2D
Download CAD models