??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26035 - Fastener with nut rectangular head 15 x 38 mm
Bill of material
3784007
Order number
3784007
Order number
300178525
Orderspecification
F1/T38-M6HEX
Material
Steel
Surface
zinc plated
Thread
M6
Width
15 mm
Length
38 mm
Head shape
T38 - closed
Material
Previews
3D
Dimension
2D
Download CAD models