??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 23110 - Power 2 Ground Ground two-piece, Pins arranged arround edge
Bill of material
BN 23110 9073110 Power 2 Ground Ground two-piece 09.2.0001 Ø3.1/3.5/12
Article no.
BNNORM1
MTCONNECTIVITY
Designation
Code
A
3.1 mm
B
3.5 mm
C
mm
D
mm
No. of pins
Drilling pattern
Material
Brass CuZn39Pb3
Surface protection
tin-plated
Previews
3D
Dimension
2D
Download CAD models