??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 23105 - Power Edge Angeled with through hole massive press-fit technology, pins across the entire surface
Bill of material
BN 23105 9072958 Power Edge Angeled with through hole 03.1.0009 Ø5.2/9/16
Article no.
BNNORM1
MTCONNECTIVITY
Designation
Code
A
mm
B
mm
C
mm
D
3 mm
E
3.5 mm
F
mm
G
mm
H
mm
No. of pins
Drilling pattern
Material
Brass CuZn39Pb3
Surface protection
tin-plated
Previews
3D
Dimension
2D
Download CAD models