??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22124 - Sealing inserts for AS-i Bus-cable
Bill of material
3692348
Order number
Article No.
Size
xx
Cutout
2 x AS-i Bus-Leitung mm
Height
mm
Diameter outside
mm
Unit weight
g
Material Sealing insert
Color
Black
Packaging Unit
50 PCS
Temperature range
-30 °C
Temperature range
100 °C
Customs Tariff Number
Material
Previews
3D
Dimension
2D
Download CAD models