??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22122 - Sealing inserts without bore hole
Bill of material
3692338
Order number
Article No.
Size
xx
Height
mm
Diameter outside
mm
Unit weight
g
Material Sealing insert
TPE/TPS
Color
Black
Packaging Unit
PCS
Temperature range
-30 °C
Temperature range
100 °C
Customs Tariff Number
39269097
Material
Previews
3D
Dimension
2D
Download CAD models