??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22120 - Reducing sealing rings
Bill of material
3692300
Order number
Article No.
Size
xx
Height
mm
Diameter outside
mm
Diameter inside
mm
Unit weight
g
Material sealing ring
CR/NBR
Color
Grey
Packaging Unit
PCS
Temperature range
-20 °C
Temperature range
100 °C
Customs Tariff Number
40169300
Material
Previews
3D
Dimension
2D
Download CAD models