??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22061 - Square threaded plates, zinc plated blue
Bill of material
BN 22061 9000886 square threaded plate M5
Identification
Material
Steel
Surface
zinc plated blue
Nominal thread diameter
mm
Thread core diameter
mm
Threaded pitch
mm
Overall height max.
4.000 mm
Across-flats-dimension max.
18.000 mm
Previews
3D
Dimension
2D
Download CAD models