??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20378 - Male crimping terminals with antivibration copper sleeve, all-insulated PA 6.6 (BM), brass, tin-plated
Bill of material
BN 20378 3443161 male crimping terminal BM 80180
Identification
BNNORM1
BM
Material
Brass
Cross-section (mm2)
AWG
A
6.300 mm
B
8 mm
E
mm
L
mm
D
mm
Code
Color
Previews
3D
Wymiar
2D
Pobierz modele CAD