??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20377 - Piggy-backs with antivibration copper sleeve and PVC insulation (BM), brass, tin-plated
Bill of material
BN 20377 3443159 piggy-back BM 00198
Identification
BNNORM1
BM
Material
Copper
Cross-section (mm2)
AWG
Connector size
6,3 x 0,8
E
10.5 mm
L
22.8 mm
D
mm
Code
Color
Previews
3D
Dimension
2D
Download CAD models