??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20272 - Superior grip ball locking ties (Panduit® Pan-Steel® Wave-Ty™), A2
Bill of material
BN 20272 3382409 superior grip ball locking tie MLT2.7WS-LP
Identification
BNNORM1
Panduit® Pan-Steel® Wave-Ty™
Material
Stainless steel A2
Surface
Section
mm
L
259 mm
C
0.25 mm
D
4.4 mm
E
mm
F
11 mm
Ø min.
51.0 mm
Ø max.
69 mm
Tensile strength
Code
Previews
3D
Dimension
2D
Download CAD models