??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20270 - Ball locking cable ties (Panduit® Pan-Steel®), A2
Bill of material
BN 20270 3382396 ball locking cable tie MLT1S-CP
Identification
BNNORM1
Panduit® Pan-Steel®
Material
Stainless steel A2
Surface
Section
mm
L
mm
C
0.25 mm
D
mm
E
mm
F
11 mm
Ø min.
12.7 mm
Ø max.
mm
Tensile strength
Code
Previews
3D
Dimension
2D
Download CAD models