??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20268 - Hook and loop cable tie strips (Panduit® Tak-Ty®), red
Bill of material
BN 20268 3382676 hook and loop cable tie strip HLM-15R2
Identification
BNNORM1
Panduit® Tak-Ty®
Material
Fabric material
Color
red
B
mm
A
m
C
2.5 mm
Ø min.
6 mm
Tensile strength
Code
Previews
3D
Dimension
2D
Download CAD models