??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20266 - Hook and loop cable tie strips (Panduit® Tak-Ty®), black
Bill of material
BN 20266 3382662 hook and loop cable tie strip HLM-15R0
Identification
BNNORM1
Panduit® Tak-Ty®
Material
Fabric material
Color
black
B
mm
A
m
C
2.5 mm
Ø min.
6 mm
Tensile strength
Code
Previews
3D
Dimension
2D
Download CAD models