??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20262 - Hook and loop cable ties with slot (Panduit® Tak-Ty®), red
Bill of material
BN 20262 3382645 hook and loop cable tie HLT2I-X2
Identification
BNNORM1
Panduit® Tak-Ty®
Material
Fabric material
Color
red
B
12.7 mm
A
mm
C
2.5 mm
D
25.4 mm
E
38.1 mm
Ø min.
6 mm
Ø max.
mm
Tensile strength
178
Code
Previews
3D
Dimension
2D
Download CAD models