??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20261 - Hook and loop cable ties with slot (Panduit® Tak-Ty®), white
Bill of material
BN 20261 3382637 hook and loop cable tie HLT2I-X10
Identification
BNNORM1
Panduit® Tak-Ty®
Material
Fabric material
Color
white
B
12.7 mm
A
mm
C
2.5 mm
D
25.4 mm
E
38.1 mm
Ø min.
6 mm
Ø max.
mm
Tensile strength
178
Code
Previews
3D
Размер
2D
Сваляне на CAD модели