??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20257 - Double loop cable ties (Panduit® Pan-Ty®), PA 6.6, natural
Bill of material
BN 20257 3382386 double loop cable tie PLB3S-C
Identification
BNNORM1
Panduit® Pan-Ty®
Material
Polyamide PA 6.6
Surface
natural, section standard
B
4.8 mm
A
mm
C
1.3 mm
D
5.6 mm
D1D2
mm
E
mm
F
11.8 mm
Tensile strength
222
Code
VERS
1.000 mm
Anteprime
3D
Dimensione
2D
Download modelli CAD