??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20256 - Stud mounted cable ties (Panduit® Pan-Ty®), PA 6.6, black, section heavy (straight tip)
Bill of material
BN 20256 3382378 stud mounted cable tie PLST4HS25-TL300
Identification
3382378
BNNORM1
Panduit® Pan-Ty®
Material
Polyamide PA 6.6
Surface
black, section heavy (straight tip)
B
7.6 mm
A
389 mm
C
1.9 mm
D
6.7 mm
Pin diameter
6.4 mm
Ø max.
102 mm
Tensile strength
222
Code
PLST4HS25-TL300
Previews
3D
Dimension
2D
Download CAD models