??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20255 - Stud mounted cable ties (Panduit® Pan-Ty®), PA 6.6, black, section standard
Bill of material
BN 20255 3382348 stud mounted cable tie PLST30SC-D30
Identification
BNNORM1
Panduit® Pan-Ty®
Material
Polyamide PA 6.6
Surface
black, section standard
B
4.8 mm
A
mm
C
1.3 mm
D
10.4 mm
Pin diameter
5 mm
Ø max.
mm
Tensile strength
222
Code
Previews
3D
Dimension
2D
Download CAD models