??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20254 - Wing push mount cable ties for corrugated loom tubings (Panduit® Pan-Ty®), PA 6.6, black, section standard
Bill of material
BN 20254 3382328 wing push mount cable tie PLWP40SC-D30
Identification
BNNORM1
Panduit® Pan-Ty®
Material
Polyamide PA 6.6
Surface
black, section standard
B
4.8 mm
A
mm
C
1.3 mm
D
5.6 mm
Drill diameter
6.8 mm
Ø max.
mm
Tensile strength
222
Code
미리보기
3D
치수도
2D
CAD모델 다운로드